Filter
3D Search
2D Search
Color
Catalogs
Compare
EN
2D Search
Sketch the part you are looking for or have a photo described in text form
Sketch search
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
or
File selection
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
...
BEA Ingranaggi
Tensioner "Resatec"
Type ''CRS'' - Chainrider set type ''CRS''
BEA Ingranaggi
Tensioner "Resatec"
Type ''CRS'' - Chainrider set type ''CRS''
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
6023340000
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Description
DESCRIPTION
Chain
CHAIN
Order number
CNSORDERNO
ISO
ISO
ØA
A [mm]
B
B [mm]
C1
C1 [mm]
C2
C2 [mm]
ØD
D [mm]
M Thread
M
E
E [mm]
Simplex weight
KGS [kg]
Duplex weight
KGD [kg]
1
2
3
4
CRS 3/8"
3/8”x7/32”
6023330000
06B
74
40
10.2
20.4
8
M8
45
0.05
0.07
CRS 1/2"
1/2”x5/16”
6023340000
08B
96
50
13.9
27.8
10
M10
60
0.11
0.15
CRS 5/8"
5/8”x3/8”
6023350000
10B
125
55
16.5
33.0
10
M10
60
0.14
0.22
CRS 3/4"
3/4"x7/16"
6023360000
12B
147
80
19.5
39.0
12
M12
80
0.22
0.36
Show compressed display (4 products)
Part information
Similar parts
Request for quote (RFQ)
BEA Ingranaggi
- Type ''CRS''
Order number
6023340000
Shorttext
Chainrider set type ''CRS''
Latest change
06.07.2020 09:12:41
Unit
Keywords
Tensioner
set type
Classifications
CNS
CNSERPBASE Object Properties
CNSPHYPROP Physical Properties